ROHM Product Detail

SFR18EZPJ000
3216(1206)Size, Sulfur Tolerant Chip Jumper (AEC-Q200 Qualified)

ROHM's anti-sulfur chip resistors are featuring unique internal structure having high tolerance to sulfuric environments. This product is suitable for high-reliability sets and circuits.(Reference standard : ASTM B809-95 , ANSI/EIA-977)

Product Detail

 
Part Number | SFR18EZPJ000
Status | Recommended
Package | SFR18
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

3216(1206)

Resistance range[Ω]

0

Resistance(Min.)[Ω]

0

Resistance(Max.)[Ω]

0

Operating Temperature[°C]

-55 to 155

Rated Current[A]

2

Rated Resistance(Max.)(Jumper only)[mΩ]

50

Type

Sulfur Tolerant

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Special construction prevents sulfur gas penetration, significantly increasing reliability.
  • ROHM resistors have obtained ISO9001 / ISO / TS16949 certification.
  • Corresponds to AEC-Q200
X

Most Viewed