|
|
Tolerance for Sulfurization Chip Resistors (SFR series)
- Thick film / Anti-sulfureted type
- Product size(inch):0402 ~ 1210
- Rated power:0.1W ~ 0.5W
- Resistance range:1Ω ~ 10MΩ
- Unique internal structure delivered excellent anti‑sulfureted characteristics.(Reference standard : ASTM B809-95 , ANSI/EIA-977)
Parametric Search
Loading...