SFR10EZPJ
2012(0805)Size, Sulfur Tolerant Chip Resistors (AEC-Q200 Qualified)
SFR10EZPJ
2012(0805)Size, Sulfur Tolerant Chip Resistors (AEC-Q200 Qualified)
ROHM's anti-sulfur chip resistors are featuring unique internal structure having high tolerance to sulfuric environments. This product is suitable for high-reliability sets and circuits.(Reference standard : ASTM B809-95 , ANSI/EIA-977)
Lineup
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
2012(0805)
Rated Power[W]
0.25
Resistance Tolerance
J (±5%)
Resistance range[Ω]
1 to 10M
Resistance(Min.)[Ω]
1
Resistance(Max.)[Ω]
10000000
Temperature Coefficient[ppm/°C]
±400,±200
Operating Temperature[°C]
-55 to 155
Type
Sulfur Tolerant
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
- Special construction prevents sulfur gas penetration, significantly increasing reliability.
- ROHM resistors have obtained ISO9001 / ISO / TS16949 certification.