ROHM Product Detail

SFR01MZPD (New)
1005(0402)Size, Sulfur Tolerant Chip Resistors (AEC-Q200 Qualified)

ROHM's anti-sulfur chip resistors are featuring unique internal structure having high tolerance to sulfuric environments. This product is suitable for high-reliability sets and circuits.(Reference standard : ASTM B809-95, ANSI/EIA-977)

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | SFR01MZPD
Status | Recommended
Package | SFR01
Packing Type | Taping
Unit Quantity | 10000
Minimum Package Quantity | 10000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1005(0402)

Rated Power[W]

0.1

Resistance Tolerance

D (±0.5%)

Resistance range[Ω]

100 to 1M

Resistance(Min.)[Ω]

100

Resistance(Max.)[Ω]

1000000

Temperature Coefficient[ppm/°C]

±50

Operating Temperature[°C]

-55 to 155

Type

Sulfur Tolerant

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Special construction prevents sulfur gas penetration, significantly increasing reliability.
  • ROHM resistors have obtained ISO9001 / ISO / TS16949 certification.
X

Most Viewed