ROHM Product Detail

KTR18EZPF
3216(1206)Size, High Voltage Resistance Chip Resistors (AEC-Q200 Qualified)

High-voltage chip resistors feature special resistive structure attaining the surge-resistance more than double standard resistors. One piece of this saves several standard resistors on the high-voltage circuits and space, that are ideal for down-sizing mobile gears.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | KTR18EZPF
Status | Recommended
Package | KTR18
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

3216(1206)

Rated Power[W]

0.25

Resistance Tolerance

F (±1%)

Resistance range[Ω]

1 to 30M

Resistance(Min.)[Ω]

1

Resistance(Max.)[Ω]

30000000

Temperature Coefficient[ppm/°C]

±100

Operating Temperature[°C]

-55 to 155

Type

High Voltage

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Twice the rated voltage of conventional products.
  • Perfect for use in high voltage circuit.
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200.

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF68021
    • 1.3kW Half-Bridge LLC Evaluation Board
    • The HBLLC-TSB-001 is a 1.3 kW half-bridge LLC resonant converter test board designed for applications such as data-center server power supplies, BBUs, and industrial equipment. Operating from a 390 V DC input, it delivers a 12 V output with a maximum current of 108 A. The board is equipped with 4th-generation SJ-MOSFETs on the primary side and 7th-generation synchronous rectification (SR) MOSFETs on the secondary side, achieving a peak efficiency of 97.0%.
      *This design is provided for reference purposes only.

X

Most Viewed