ROHM Product Detail

LTR18EZPJL
1632(0612)Size, High Power Low Ohmic Chip Resistor <Wide Terminal Type> (AEC-Q200 Qualified)

High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors. This structure having short distance between the both terminations attains strong soldering fixation.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | LTR18EZPJL
Status | Recommended
Package | LTR18
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

1632(0612)

Rated Power[W]

1.5

Resistance Tolerance

J (±5%)

Resistance range[Ω]

0.1 to 1

Resistance(Min.)[Ω]

0.1

Resistance(Max.)[Ω]

1

Temperature Coefficient[ppm/°C]

0 to 150,±100

Operating Temperature[°C]

-55 to 155

Type

For current sensing (Wide terminal)

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Chip Resistors for current detection: 10mΩ~
  • High joint reliability with long side terminations.
  • Improvement of rated power enables to displace smaller size of resistors, and it contributes space savings in your set.
  • ROHM resistors have obtained ISO9001 / TS16949 certification.
  • Corresponds to AEC-Q200.

Reference Design / Application Evaluation Kit

 
  • User's Guide Schematic Part List Layout (PDF) Layout (CAD Data)
  • User's Guide Schematic Part List Layout (PDF) Layout (CAD Data)
  • User's Guide Schematic Part List Layout (PDF) Layout (CAD Data)
  • User's Guide Schematic Part List Layout (PDF) Layout (CAD Data)
  • User's Guide Schematic Part List Layout (PDF) Layout (CAD Data)
X

Most Viewed