ROHM Product Detail

PMR25HZPFV2L00
3225(1210)Size, Ultra-low Ohmic Chip Resistors For Current Detection (Support AEC-Q200)

Ultra-low ohmic chip resistors for current detection are specialized in low resistance employing metal resistive element tolerant to high current and uniquely designed trimingless to attain precise resistance for accurate current detection and high-current switching.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | PMR25HZPFV2L00
Status | Recommended
Package | PMR25
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

3225(1210)

Rated Power[W]

1

Resistance Tolerance

F (±1%)

Resistance range[Ω]

2m

Resistance(Min.)[Ω]

0.002

Resistance(Max.)[Ω]

0.002

Temperature Coefficient[ppm/°C]

±100

Operating Temperature[°C]

-55 to 155

Type

For current sensing

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Trimming-less structure suppresses heat hotspots and enhances current detection accuracy.
・Achieved stable TCR by adopting special alloy for the resistive element.
・The original unique chip structure achieved high reliability even in environments with extreme temperature fluctuations.
・Achieved completely Pb-free.
・Support AEC-Q200.
X

Most Viewed