ROHM Product Detail

PMR100HZP7FV1L00
6432(2512)Size, Ultra-low Ohmic Chip Resistors For Current Detection (Support AEC-Q200)

Ultra-low ohmic chip resistors for current detection are specialized in low resistance employing metal resistive element tolerant to high current and uniquely designed trimingless to attain precise resistance for accurate current detection and high-current switching.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | PMR100HZP7FV1L00
Status | Recommended
Package | PMR100
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

6432(2512)

Rated Power[W]

8

Resistance Tolerance

F (±1%)

Resistance range[Ω]

1m

Resistance(Min.)[Ω]

0.001

Resistance(Max.)[Ω]

0.001

Temperature Coefficient[ppm/°C]

±50

Operating Temperature[°C]

-65 to 175

Type

For current sensing

Operating Temperature (Max.)[°C]

175

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Achieved rated power of 7W and 8W in a 6432 size, contributing to space-saving of the circuit.
・Achieved exellent temperature characteristics by adopting special alloy for the resistive element.
・Supporting from 0.5mΩ, for current detection.
・Achieved completely Pb-free.
・Support AEC-Q200.

Videos & Catalogs

 
Loading...
X

Most Viewed