ROHM Product Detail

UCR18CEWPFS
3216(1206)Size, High Power Sintered Metal Shunt Resistors <Narrow TCR> For Current Detection (AEC-Q200 Qualified)

UCR18CEWPFS is a sintered metal film resistor developed to address high-power requirements in automotive and industrial equipment applications, with rated power of 1W and 1.25W. Copper-based resistive element formed by sintering. It supports replacement of larger-size components, allowing for reductions in board area and component count. The narrow TCR, comparable to that of sintered metal resistive element type, supports high-accuracy current sensing. This series demonstrates high temperature cycle durability, contributing to long-term operational stability.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | UCR18CEWPFS
Status | Recommended
Package | UCR18C
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

3216(1206)

Rated Power[W]

2

Resistance Tolerance

F (±1%)

Resistance range[Ω]

11m to 33m

Resistance(Min.)[Ω]

0.011

Resistance(Max.)[Ω]

0.033

Temperature Coefficient[ppm/°C]

0~+75, ±60, -70~+30, 0~90

Operating Temperature[°C]

-55 to 155

Type

For current sensing

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Copper-based resistive element formed by sintering
  • Achieves excellent temperature characteristics
  • Current detection chip resistors: Available from 10mΩ
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200.
X

Most Viewed