ROHM Parametric

Low Ohmic Chip Resistors for Current Detection (UCR, UCRC series)
Low Ohmic: UCR series

Low Ohmic Chip Resistors for Current Detection (UCR, UCRC series)

  • UCR series : Thick film, Face down type, UCRC series : Sintered Metal type
  • Product size (inch) UCR series : 0201 ~ 1206, UCRC series : 0805 ~ 1206
  • Rated power UCR series:0.1W~1W, UCRC series:1W~2W
  • Resistance range UCR series : 11mΩ~910mΩ, UCRC series : 10mΩ~100mΩ
  • Reduce resistance shift with face down structure

Videos & Catalogs

 
Loading...

Parametric Search

 
X X

      Loading
      Loading
      Loading