ROHM Product Detail

UCR18CEVPFL (Under Development)
3216(1206)Size, High Power Sintered Metal Shunt Resistors <Narrow TCR> For Current Detection (AEC-Q200 Qualified)

UCR18CEVPFL is a sintered metal film resistor developed to address high-power requirements in automotive and industrial equipment applications, with rated power of 1W and 1.25W. Copper-based resistive element formed by sintering. It supports replacement of larger-size components, allowing for reductions in board area and component count. The narrow TCR, comparable to that of sintered metal resistive element type, supports high-accuracy current sensing. This series demonstrates high temperature cycle durability, contributing to long-term operational stability.

Product Detail

 
Part Number | UCR18CEVPFL
Package | UCR18C
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

3216(1206)

Rated Power[W]

2

Resistance Tolerance

F (±1%)

Resistance range[Ω]

100m

Resistance(Min.)[Ω]

0.1

Resistance(Max.)[Ω]

0.1

Temperature Coefficient[ppm/°C]

-60~+10

Operating Temperature[°C]

-55 to 155

Type

For current sensing

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Copper-based resistive element formed by sintering
  • Achieves a rated power of 1W in a 0805 size through its unique chip structure
  • Achieves excellent temperature characteristics (10 mΩ: ±75 ppm/°C)
  • Current detection chip resistors: Available from 10mΩ
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200.
X

Most Viewed