ROHM Product Detail

UCR10CEVPFS (New)
2012(0805)Size, Narrow TCR High Power Thick Film Shunt Resistors For Current Detection (AEC-Q200 Qualified)

UCR10CEVPFS is a thick-film shunt resistor developed to address high-power requirements in automotive and industrial equipment applications, with rated power of 1W and 1.25W. It supports replacement of larger-size components, allowing for reductions in board area and component count. The low TCR, comparable to that of metal plate types, supports high-accuracy current sensing. The series demonstrates high temperature cycle durability for a thick-film construction, contributing to long-term operational stability.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | UCR10CEVPFS
Status | Recommended
Package | UCR10C
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

2012(0805)

Rated Power[W]

1.25

Resistance Tolerance

F (±1%)

Resistance range[Ω]

47m to 91m

Resistance(Min.)[Ω]

0.047

Resistance(Max.)[Ω]

0.091

Temperature Coefficient[ppm/°C]

-40~+10, -60~+10

Operating Temperature[°C]

-55 to 155

Type

For current sensing

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • Rated power of 1W realized by 0805 size thick film chip resistor.
  • Realized low TCR (10mΩ : ±75ppm/°C) with thick film resistor.
  • Supported from 10mΩ.
  • ROHM resistors have obtained ISO9001 / IATF16949 certification.
  • Corresponds to AEC-Q200.
X

Most Viewed