ROHM Product Detail

UCR03EWPFS
1608(0603)Size, Thick Film Low Ohmic Chip Resistors For Current Detection

Low-resistance chip resistors (UCR series) feature thick-film resistive element specialized for very low resistance from 11mΩ. Outstanding features are excellent rated power and resistance stability regardless of ambient environments.

Data Sheet SERIES LINEUP Buy *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | UCR03EWPFS
Status | Recommended
Package | UCR03
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

No

Size[mm](inch)

1608(0603)

Rated Power[W]

0.25

Resistance Tolerance

F (±1%)

Resistance range[Ω]

0.020 to 0.047

Resistance(Min.)[Ω]

0.02

Resistance(Max.)[Ω]

0.047

Temperature Coefficient[ppm/°C]

0 to 250

Operating Temperature[°C]

-55 to 155

Type

For current sensing

Operating Temperature (Max.)[°C]

155

Find Similar

Features:

・Very-low ohmic resistance from 20mΩ is in lineup by thick-film resistive element.
・Very stable temperature coefficient characteristics even at low resistance range.
・High-reliability chip resistor employing metal glaze as resistive element.
X

Most Viewed