UCR006YVPFL
Thick Film Low Ohmic Chip Resistors For Current Detection

Low-resistance chip resistors (UCR series) feature thick-film resistive element specialized for very low resistance from 11mO. Outstanding features are excellent rated power and resistance stability regardless of ambient environments.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | UCR006YVPFL
Status | Recommended
Package | UCR006
Unit Quantity | 15000
Minimum Package Quantity | 15000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

0603(0201)

Rated Power[W]

0.1

Resistance Tolerance

F (±1%)

Resistance range[Ω]

0.1 to 0.91

Resistance(Min.)[Ω]

0.1

Resistance(Max.)[Ω]

0.91

Temperature Coefficient[ppm/°C]

0 to 300

Operating Temperature[°C]

-55 to 155

Type

For current sensing

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Very-low ohmic resistance from 100mOhm is in lineup by thick-film resistive element.
・Very stable temperature coefficient characteristics even at low resistance range.
・High-reliability chip resistor employing metal glaze as resistive element.
X

Most Viewed