ROHM Product Detail

Obsolete BP5222A
Step-down DC/DC Converters (Non-isolated)

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5222A
Status | Obsolete
Package | SIP9
Packing Type | Tray
Unit Quantity | 150
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Vin[V]

15 to 38

Vout(Typ.)[V]

12

Iout(Max.)[mA]

500

Dimensions [mm]

28.0x19.5x12.0

Features:

・Wide input voltage range
・High conversion efficiency
・Output ON/OFF pin built-in
・Output voltage setting pin built-in
・Heatsink-free small package
X

Most Viewed