ROHM Product Detail

Obsolete BP5067-12
Non-isolated AC/DC Converter

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5067-12
Status | Obsolete
Package | SIP12
Packing Type | Tray
Unit Quantity | 140
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Vin[V]

113 to 190 (80 to 134V in AC conversion)

Vout(Typ.)[V]

12

Iout(Max.)[mA]

350

Dimensions [mm]

34.5x20.0x9.9

Features:

・Use of these devices realizes small and light power supply circuits without transformer
・High conversion efficiency and low stand-by current consumption due to switching power supplies
・Output:12V350mA
・Dimensions : 34.5x20x9.9mm
X

Most Viewed