ROHM Product Detail

ML7661-210GD
13.56MHz Wireless Charging Power Transmitter (for Batteryless Control, WQFN)

Lapis

ML7661 is a 13.56MHz wireless power transmission LSI. ML7661 can be combined with ML7660 to create a wireless power supply system that can supply up to 1W of power to the ML7660. ML7661 has a communication command generation function for communicating with the ML7660, a variable power transmission control function for optimizing the power transmission, and wireless power transmission functions such as detection of foreign objects while the ML7660 is attached, detached, or powered, all in a 6mm square 40-pin WQFN package. It is the ideal LSI for wireless power supply of small devices. The operating voltage is set at 5 V, allowing the device to be powered by a USB power supply such as a mobile battery. In addition, it has a host interface (SPI (peripheral) / I²C (target)) function and a serial interface (SPI (controller) / I²C (target)) function. The serial interface (SPI (controller) / I²C (controller) / UART) function enables configuration data update and various sensor controls from an external microcontroller.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | ML7661-210GDZ05BY
Status | Recommended
Package | P-WQFN40-0606-0.50-63
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Usage

Batteryless Communication Control, Batteryless SPI Sensor Control

Function Overview

Power Supply and Communication between Host MCUs, Sensor Power Supply and Data Acquisition

Transmitter/Receiver

Power Transmitter

Chipset

ML7660-210GD, ML7660-NN0GD

RF Operating Frequency [MHz]

13.56

Data Flash

2KB

Host Interface

Selectable: 1ch SPI (Peripheral) or I²C (Target)

External Clock Frequency [MHz]

13.56 (Generated by a magnetic field)

Supply Voltage[V]

4.5 to 5.5

Operating Temperature [℃]

-40 to 85

Package Size [mm]

6.0x6.0 (t=0.8)

Halogen Free Support ?

Yes

Find Similar

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed