ROHM Product Detail

ML7661-202GD
Power Transmitter LSIs(13.56MHz Wireless Charge : WQFN, battery-less)

Lapis

ML7661 is a 13.56MHz wireless power transmitter LSI. ML7661 realizes a wireless power transfer system by combining with the wireless power receiver LSI ML7660, and can output power for ML7660 to supply 1W to charging device. ML7661 has a communication command generation function for communicating with ML7660, a function for variably controlling the transmission amount to optimize the transmission power, and a function to detect abnormalities when ML7660 is attached/detached or power is transmitted. All of these functions are included in the 40-pin WQFN package (6.0 mm square), and ML7661 is ideal for wireless power transfer of small devices. In addition, the operating voltage is 5V, and it can be driven from a USB power source such as a mobile battery. Furthermore, ML7661 is equipped with a host interface (SPI / I²C slave) function, and it is possible to update configuration data from an external MCU.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML7661-202GDZ05BX
Status | Recommended
Package | P-WQFN40-0606-0.50-63
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Function Overview

Power Transmission

Supply Voltage[V]

5

Frequency Band [MHz]

13.56

Data Flash

496Byte

Function

Transmission Power Adjust Control

I/F

I2 slave×1ch
SPI slave×1ch

ADC (method)

10bit (SA type)×6ch

Clock Source

27.12MHz (Crystal)

Operating Temperature [℃]

-40 to 85

Halogen Free Support ?

Yes

Package Size [mm]

6.0x6.0 (t=0.8)

Find Similar

Development Support

 
    • Reference Design
    • REF66003
    • ML7661-EVK-001 is equipped with the power transmitting side LSI ML7661, and ML7660-EVK-001 is equipped with the power receiving side LSI ML7660. By facing the antenna, it is possible to output a power supply of 300mW. Wireless battery charging can be achieved in a small space.

  • User's Guide Detail

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed