ROHM Product Detail

ML7631-103GD
13.56MHz Wireless Charging Power Transmitter (200mW, WQFN)

Lapis

The ML7631 is a wireless charging Tx LSI using 13.56MHz carrier frequency, which enables to feed 200mW wirelessly to an Rx device using the ML7630. The ML7631 controls wireless charging and data communication with the ML7630. ML7631 is equipped with function to detect the illegal situation such as disappearance of the Rx device. This is an ideal solution for small rechargeable devices such as headset, ear-pads and wearables.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | ML7631-103GDZ05BX
Status | Active
Package | P-WQFN32-0505-0.50
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Usage

Battery Charging Control

Function Overview

Secondary Battery Charging Control

Transmitter/Receiver

Power Transmitter

Chipset

ML7630-103HB

RF Operating Frequency [MHz]

13.56

Data Flash

1KB

Host Interface

1ch I²C (Target)

External Clock Frequency [MHz]

13.56 (Generated by a magnetic field)

Supply Voltage[V]

2.0 to 5.5

Operating Temperature [℃]

-40 to 85

Package Size [mm]

5.0x5.0 (t=0.8)

Halogen Free Support ?

Yes

Find Similar

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed