ML7631-102GD
Power Transmitter LSIs(13.56MHz Wireless Charge)

Lapis

The ML7631 is a wireless charging Tx LSI using 13.56MHz carrier frequency, which enables to feed 200mW wirelessly to an Rx device using the ML7630. The ML7631 controls wireless charging and data communication with the ML7630. ML7631 is equipped with function to detect the illegal situation such as disappearance of the Rx device. This is an ideal solution for small rechargeable devices such as headset, ear-pads and wearables.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML7631-102GDZ05BX
Status | Recommended
Package | P-WQFN32-0505-0.50-A63
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Function Overview

Power Transmission

Supply Voltage[V]

5

Frequency Band [MHz]

13.56

Data Flash

496Byte

Function

Transmission Power Adjust Control

I/F

I2 slave×1ch

ADC (method)

10bit (SA type)×3ch

Clock Source

27.12MHz (Crystal)

Operating Temperature [℃]

-40 to 85

Halogen Free Support ?

Yes

Package Size [mm]

5.0x5.0 (t=0.8)

Find Similar

Design Resources

 
List View
Search: ×

Documents

Packaging & Quality

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed