ROHM Product Detail

ML7662-J01HB
13.56MHz, NFC Wireless Charging Power Receiver (1W, WL-CSP)

Lapis

ML7662 is a 13.56MHz wireless power rece i v er LSI. ML7662 realizes a wireless power transfer system by combining with the wireless power transmi tter LSI ML7663 , and can output 1W to a charging device ML7662 is NFC Forum WLC (NFC Forum WLC 2.0.) compliant. ML7662 can output power by combining with the NFC Forum WLC (NFC Forum WLC 2.0.) compliant transmission device. ML7662 is equipped with a 10-bit SA-ADC for measuring the power charging status and a wireless power charging control function in a 2.28 mm x 2.61 mm (equivalent to 2.44 mm square) WL-CSP chip or a 5 mm square 32-pin WQFN package. This LSI is ideal for wireless power transfer of small devices. In addition, since it is equipped with the NFC Forum Type 3 Tag function, it is possible to realize NFC fun cti ons such as Bluetooth® pairing by touch. Furthermore, ML7662 is equipped with a host interface (SPI / I²C slave) function, and it is possible to update configuration data from an external MCU.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | ML7662-J01HBZ03ER
Status | Recommended
Package | S-UFLGA30-2.28x2.61-0.40-W
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Usage

Battery Charging Control

Function Overview

Secondary Battery Charging Control

Transmitter/Receiver

Power Receiver

Chipset

ML7663-J01GD

NFC Forum Standard Compliant

NFC Forum WLC Standard, NFC Forum Type3 TAG

RF Operating Frequency [MHz]

13.56

Max. Receiver Power [mW]

1000

Data Flash

2KB

Host Interface

Selectable: 1ch SPI (Peripheral) or I²C (Target)

External Clock Frequency [MHz]

27.12 (Crystal oscillator input)

Supply Voltage[V]

Generated by a magnetic field

Operating Temperature [℃]

-40 to 85

Package Size [mm]

2.61x2.28 (t=0.48)

Halogen Free Support ?

Yes

Find Similar

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed