ROHM Product Detail

ML7660-320GD
13.56MHz Wireless Charging Power Receiver (1W, WQFN)

Lapis

ML7660 is a 13.56MHz wireless power receiving LSI. ML7660 can be combined with ML7661 to create a wireless power transfer system with a maximum power output of 1 W. ML7660 is a 13.56 MHz wireless power transfer LSI. ML7660 provides a 10-bit ADC for measuring power supply status and wireless power supply control functions in a 2.28 mm x 2.61 mm (2.44 mm square equivalent) WLCSP chip or 5 mm square 32-pin WQFN package, making it the ideal LSI for wireless power supply in small devices. In addition, it has a host interface (SPI (peripheral) / I²C (target)) function and a serial interface (SPI (controller) / I²C (target)) function, The serial interface (SPI (controller) / I²C (controller) / UART) function enables configuration data update and various sensor controls from an external microcontroller.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | ML7660-320GDZ05BY
Status | Recommended
Package | P-WQFN32-0505-0.50-A63
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Usage

Battery Charging Control

Function Overview

Secondary Battery Charging Control

Transmitter/Receiver

Power Receiver

Chipset

ML7661-320GD

NFC Forum Standard Compliant

NFC Forum Type3 TAG

RF Operating Frequency [MHz]

13.56

Max. Receiver Power [mW]

1000

Data Flash

2KB

Host Interface

Selectable: 1ch SPI (Peripheral) or I²C (Target)

External Clock Frequency [MHz]

27.12 (Crystal oscillator input)

Supply Voltage[V]

Generated by a magnetic field

Operating Temperature [℃]

-40 to 85

Package Size [mm]

5.0x5.0 (t=0.8)

Halogen Free Support ?

Yes

Find Similar

Development Support

 
    • Evaluation Board
    • ML7661_ML7660_BC_EVK200
    • This evaluation kit consists of the ML7661 evaluation board (ML7661_TX_NFC_Board) and the ML7660 evaluation board (ML7660_RX_NFC_BC_Board).The ML7661_TX_NFC_Board is equipped with a power transmitter LSI (ML7661), and the ML7660_RX_NFC_BC_Board is equipped with a power receiver LSI (ML7660).

  • User's Guide

Videos & Catalogs

 
Loading...

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed