ROHM Product Detail

ML7650-F00GD
Power Receiver LSIs(13.56MHz Wireless Charge : WQFN, battery-charging)

Lapis

ML7650 is a 13.56MHz wireless power receiver LSI. ML7650 realizes a wireless power transfer system by combining with the wireless power transmitter LSI ML7651, and can output 3W to a charging device. ML7650 is equipped with a 10-bit SA-ADC for measuring the power charging status and a wireless power charging control function in a 2.28 mm x 2.61 mm (equivalent to 2.44 mm square) WL-CSP chip or a 5 mm square 32-pin WQFN package. This LSI is ideal for wireless power transfer of small devices. Furthermore, ML7650 is equipped with a host interface (SPI / I²C slave) function, and it is possible to update configuration data from an external MCU.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML7650-F00GDZ05BX
Status | Recommended
Package | P-WQFN32-0505-0.50-A63
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Function Overview

Power Receiving

Supply Voltage[V]

Generated from magnetic field

Frequency Band [MHz]

13.56

Data Flash

496Byte

Function

3W Output

I/F

NFC Forum Type3 Tag
I2 slave×1ch
SPI slave×1ch

ADC (method)

10bit (SA type)×4ch

Clock Source

Generated from magnetic field

Operating Temperature [℃]

-40 to 85

Halogen Free Support ?

Yes

Package Size [mm]

5.0x5.0 (t=0.8)

Find Similar

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed