ROHM Product Detail

ML7630-103HB
13.56MHz Wireless Charging Power Receiver (200mW, WL-CSP)

Lapis

The ML7630 is a wireless charging Rx LSI using 13.56MHz carrier frequency, which enables to receive 200mW power wirelessly from a Tx device using the ML7631. The ML7630 also supports the NFC Forum Type3 TAG functions, and a TAG data is read out by the NFC readers including smartphones and tablets. The ML7630 is equipped with an I2C slave port for host interface and a 10bit SA-ADC for measuring output current to control charging current by software. This is an ideal solution for small rechargeable devices such as headset, ear-pads and wearables.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | ML7630-103HBZ03B
Status | Active
Package | S-UFLGA34-2.59X2.59-0.40-WR
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 2

Specifications:

Usage

Battery Charging Control

Function Overview

Secondary Battery Charging Control

Transmitter/Receiver

Power Receiver

Chipset

ML7631-103GD

NFC Forum Standard Compliant

NFC Forum Type3 TAG

RF Operating Frequency [MHz]

13.56

Max. Receiver Power [mW]

200

Data Flash

1KB

Host Interface

1ch I²C (Target)

External Clock Frequency [MHz]

27.12 (Crystal oscillator input)

Supply Voltage[V]

Generated by a magnetic field

Operating Temperature [℃]

-40 to 85

Package Size [mm]

2.59x2.59 (t=0.48)

Halogen Free Support ?

Yes

Find Similar

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed