BD9C301FJ
4.5V to 18V Input, 3.0A Integrated MOSFET 1ch Synchronous Buck DC/DC Converter
						
						
						
						
						BD9C301FJ
						
						4.5V to 18V Input, 3.0A Integrated MOSFET 1ch Synchronous Buck DC/DC Converter
						 
						
						
					
				
			
		
			
				
				BD9C301FJ is a synchronous buck switching regulator with built-in low on-resistance power MOSFETs. With wide input voltage range, It is capable of providing current of up to 3A. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Synchronous
Vin1(Min.)[V]
4.5
Vin1(Max.)[V]
18
Vout1(Min.)[V]
0.8
Vout1(Max.)[V]
12.6
Iout1(Max.)[A]
3
SW frequency setting (Max.)[MHz]
0.55
Light Load mode
No
EN
Yes
PGOOD
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
4.9x6.0 (t=1.65)
Features:
・ Synchronous 1 ch DC/DC converter・ Over Current protection
・ Thermal Shutdown protection
・ Under Voltage lockout protection
・ Short Circuit Protection
・ Fixed soft start function 1msec
Reference Design / Application Evaluation Kit
- 
														 
														 - Evaluation Board - BD9C301FJ-EVK-001
- BD9C301FJ-EVK-001 Evaluation board delivers an output 3.3 volts from an input 4.5 to 18 volts using BD9C301FJ, a synchronous rectification stepdown DC/DC converter integrated circuit, with output current rating of maximum 3A. The output voltage can be set by changing the external parts of circuit and the loop-response characteristics also can be adjusted by the phase compensation circuit.