BD9A100MUV
2.7V to 5.5V Input, 1A Integrated MOSFET Single Synchronous Buck DC/DC Converter

BD9A100MUV is a synchronous buck switching regulator with built-in low on-resistance power MOSFETs. It is capable of providing current up to 1A.The SLLM™ control provides excellent efficiency characteristics in light-load conditions which make the product ideal for equipment and devices that demand minimal standby power consumption. The oscillating frequency is high at 1MHz using a small value of inductance. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9A100MUV-E2
Status | Recommended
Package | VQFN016V3030
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

3.85

Iout1(Max.)[A]

1

SW frequency(Max.)[MHz]

1

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3x3 (t=1)

Find Similar

Features:

·Synchronous 1 ch DC/DC converter
·SLLM™ (Simple Light Load Mode) control
·Over Current Protection
·Short Circuit Protection
·Thermal Shutdown protection
·Under Voltage lockout protection
·Adjustable soft start function
·Power Good output
·VQFN016V3030 package (backside heat
dissipation)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9A100MUV-EVK-001
    • This evaluation board has been developed for ROHM’s synchronous buck DC/DC converter customers evaluating BD9A100MUV. While accepting a power supply of 2.7-5.5V, an output of 1.8V can be produced. The IC has internal 60mΩ high-side N-channel MOSFET and 60mΩ low-side N-channel MOSFET and a synchronization frequency is of 1MHz.

  • User's Guide Layout (CAD Data)
X

Most Viewed