ROHM Product Detail
Not Recommended for New Designs
BD90640EFJ-C
Input 3.5 V to 36 V Output 4A 1ch Step-Down Regulator
Not Recommended for New Designs
BD90640EFJ-C
Input 3.5 V to 36 V Output 4A 1ch Step-Down Regulator
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD90640EFJ-C
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BD90640EFJ-CE2 | BD90640UEFJ-CE2 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | HTSOP-J8 | HTSOP-J8 |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| ch | 1 | 1 |
| Integrated FET / Controller | Integrated FET | Integrated FET |
| Topology | Buck | Buck |
| Vin1 (Min.)[V] | 3.5 | 3.5 |
| Vin1 (Max.)[V] | 36.0 | 36.0 |
| Vout1 (Min.)[V] | 0.8 | 0.8 |
| Vout1 (Max.)[V] | 36.0 | 36.0 |
| Iout1 (Max.)[A] | 3.5 | 3.5 |
| SW frequency setting (Max.)[MHz] | 0.6 | 0.6 |
| Synchronous / Nonsynchronous | Non-synchronous | Non-synchronous |
| Light Load mode | No | No |
| EN | Yes | Yes |
| PGOOD | No | No |
| Operating Temperature (Min.)[°C] | -40 | -40 |
| Operating Temperature (Max.)[°C] | 125 | 125 |
| Common Standard | AEC-Q100 (Automotive Grade) | AEC-Q100 (Automotive Grade) |
| Package Size [mm] | 4.9x6.0 (t=1.0) | 4.9x6.0 (t=1.0) |
Show / Hide Parameters
X