ROHM Product Detail

BD9E105FP4-Z
4.5V to 28V Input, 1.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter

BD9E105FP4-Z is a single synchronous buck DC/DC converter with built-in low on-resistance power MOSFETs. The Light Load Mode control provides excellent efficiency characteristics in light-load conditions, which make the product ideal for equipment, and devices that demand minimal standby power consumption. BD9E105FP4-Z is a current mode control DC/DC converter and features good transient response. It includes internal phase compensation. It achieves the high power density and offers a small footprint on the PCB by employing small package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9E105FP4-ZTL
Status | Recommended
Package | TSOT23-6L
Packing Type | Taping
Unit Quantity | 3500
Minimum Package Quantity | 3500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

28

Vout1(Min.)[V]

0.7

Vout1(Max.)[V]

22

Iout1(Max.)[A]

1

SW frequency setting (Max.)[MHz]

0.5

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=0.95)

Find Similar

Features:

  • Single Synchronous Buck DC/DC Converter
  • Light Load Mode Control
  • Efficiency = 80%(@IOUT = 10mA, VIN = 24V, VOUT = 5V)
  • Internal Phase Compensation
  • Over Voltage Protection (OVP)
  • Over Current Protection (OCP)
  • Short Circuit Protection (SCP)
  • Thermal Shutdown Protection (TSD)
  • Under Voltage Lockout Protection (UVLO)
  • Reduced External Diode
  • TSOT23-6L Package

Supporting Information

 

Overview

This product delivers an output current of 1A to 3A in the compact TSOT23 package (2.8mm × 2.9mm). This reduces component area by up to 72% compared to the general SOP-J8 package (4.9mm × 6.0mm), contributing to the miniaturization of power supply blocks. On top, adopting a flip chip on lead frame TSOT23 package design enables high-efficiency operation by eliminating bond wire resistance.

Package Area Comparison
Power Conversion Efficiency Comparison

Application Examples

Consumer Appliances: Refrigerators, washing machines, air conditioners, etc.
Industrial Equipment: PLCs (Programmable Logic Controllers), inverters, AC servos, etc.

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9E105FP4-EVK-001
    • Input 12V to 24V → Output 5V, 1A
      This EVK has been developed for ROHM’s synchronous buck DC/DC convertercustomers evaluating BD9E105FP4-Z.

  • User's Guide Layout (CAD Data)

Videos & Catalogs

 
Loading...
X

Most Viewed