ROHM Product Detail

BD9B206ANF-Z
2.7V to 5.5V Input, 2.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter

BD9B206ANF-Z is one of the BD9Bx06NF-Z series of single synchronous buck DC/DC converter with built-in low on-resistance power MOSFETs. It can provide current up to 2A. The output voltage can achieve a high accuracy due to ±1% reference voltage. It features fast transient response due to constant on-time control system. The Light Load Mode control improves efficiency in light-load conditions. It is ideal for reducing standby power consumption of equipment. Power Good function makes it possible for system to control sequence. It achieves the high power density and offer a small footprint on the PCB by employing 6 pins 1.5mm x 1.5mm small package.

We also offer the lineup of products with Light Load Mode Control, as well as products with different Output Current.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9B206ANF-ZTR
Status | Recommended
Package | VFN006V1515A
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.6

Vout1(Max.)[V]

4

Iout1(Max.)[A]

2

SW frequency setting (Max.)[MHz]

2.2

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

1.5x1.5 (t=1.00)

Find Similar

Features:

  • Single Synchronous Buck DC/DC Converter
  • Constant On-time Control
  • Light Load Mode Control
  • ±1% Reference Voltage Accuracy
  • 100% Duty Cycle
  • Power Good Output
  • Output Discharge Function
  • Over Voltage Protection (OVP)
  • Over Current Protection (OCP)
  • Short Circuit Protection (SCP)
  • Thermal Shutdown Protection (TSD)
  • Under Voltage Lockout Protection (UVLO)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9B206ANF-EVK-001
    • This Evaluation Board was developed for ROHM's Single Synchronous Buck DC/DC Converter BD9B206ANF-Z. BD9B206ANFZ is a synchronous buck DC/DC converter with built-in low on-resistance power MOSFETs. The output voltage can achieve a high accuracy due to ±1 % reference voltage. It features fast transient response due to constant on-time control system. The Light Load Mode control improves efficiency in light-load conditions. It is ideal for reducing standby power consumption of equipment. Power Good function makes it possible for system to control sequence. It achieves high power density and offers a small footprint on the PCB by employing 6 pins in a 1.5 mm x 1.5 mm small package.

  • User's Guide
X

Most Viewed