ROHM Product Detail

Not Recommended for New Designs BD9G401EFJ-M
1ch Buck Converter Integrated FET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9G401EFJ-ME2
Package | HTSOP-J8ES
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

42

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

42

Iout1(Max.)[A]

3.5

SW frequency setting (Max.)[MHz]

0.5

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.9x6.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 Qualified
  • Integrated Nch MOSFET
  • Synchronizes to external clock 200kHz to 500kHz
  • ON/OFF Control through EN Pin (Standby current of 0µA)
  • Small package (HTSOP-J8ES)
  • LowDrop Out operation

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9G401EFJ-EVK-001
    • This EVK is using not BD9G401UEFJ-M, but BD9G401EFJ-M. This EVK has been developed for ROHM’s non-synchronous buck DC/DC converter customers evaluating BD9G401EFJ-M. While the BD9G401EFJ-M accepts a power supply input range of 4.5V to 42V, and generates output voltages from 1V to VCC, this EVK is setup for the input voltage range of 10V to 42V and a fixed output of 5V can be produced.

  • User's Guide
X

Most Viewed