ROHM Product Detail

BD9G341AEFJ-LB
1ch Buck Converter Integrated FET

This is the product guarantees long time support in Industrial market. The BD9G341AEFJ-LB is a buck switching regulator with integrated 150mΩ power MOSFET. Current mode architecture provides fast transient response and a simple phase compensation setup. The operating frequency is programmable from 50kHz to 750kHz. Additional protection features are included such as Over Current Protection, Thermal shutdown and Under voltage lockout. The under voltage lockout and hysteresis can be set by external resistor.

Product Detail

 
Part Number | BD9G341AEFJ-LBE2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

12

Vin1(Max.)[V]

76

Vout1(Min.)[V]

1

Vout1(Max.)[V]

76

Iout1(Max.)[A]

3

SW frequency setting (Max.)[MHz]

0.75

EN

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6.0 (t=1.0)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications
  • Wide input voltage range from 12V to 76V.
  • Integrated 80V/3.5A/150mΩ NchFET.
  • Current mode.
  • Variable frequency from 50kHz to 750kHz.
  • Accurate reference voltage. (1.0V±1.5%).
  • Precision EN threshold (±3%).
  • Soft-start function
  • 0µA Standby current
  • Over Current Protection (OCP),
    Under Voltage Lockout (UVLO),
    Thermal-Shutdown (TSD),
    Over Voltage Protection (OVP)
  • Thermally enhanced HTSOP-J8 package

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9G341AEFJ-EVK-101
    • This EVK is using not BD9G341AEFJ-LB, but BD9G341AEFJ. This evaluation board has been developed for ROHM’s non-synchronous buck DC/DC converter customers evaluating BD9G341AEFJ. While the BD9G341AEFJ accepts a power supply input range of 12V to 76V, and generates output voltages from 1V to Vcc, this evaluation board is setup for the same input voltage range and a fixed output of 5V can be produced.

  • User's Guide Layout (CAD Data)

Videos & Catalogs

 
Loading...
X

Most Viewed