ROHM Product Detail

Last Time Buy BD9701CP-V5
8-35V 1.5A 1ch Buck converter

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD9701CP-V5E2
Status | Last Time Buy
Package | TO220CP-V5
Packing Type | Taping
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

8

Vin1(Max.)[V]

35

Vout1(Min.)[V]

1

Vout1(Max.)[V]

32

Iout1(Max.)[A]

1.5

SW frequency setting (Max.)[MHz]

0.1

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

10.0x20.12 (t=4.6)

Features:

・Maximum switching current : 1.5A (BD9701 / BD9703), 3A (BD9702)
・Built-in Pch FET ensures high efficiency
・Output voltage adjustable via external resistors
・High switching frequency : 100kHz (BD9701), 300kHz (BD9703), 110kHz (BD9702)
・Over current and thermal shutdown protection circuits built in
・ON / OFF control via STBY pin
X

Most Viewed