ROHM Product Detail

Last Time Buy BA9744FV
2.5-35V 2ch Boost / Inverting / Buck converter (Controller)

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA9744FV-E2
Status | Last Time Buy
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

ch

2

Integrated FET / Controller

Controller

Topology

Buck / Boost / Inverting

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

2.5

Vin1(Max.)[V]

35

Iout1(Max.)[A]

0.03

Vin2(Min.)[V]

2.5

Vin2(Max.)[V]

35

SW frequency setting (Max.)[MHz]

0.8

Light Load mode

No

EN

No

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x6.4 (t=1.35)

Features:

・Built-in timer / latch type short protection circuit.
・Built-in malfunction prevention at low input voltage circuit.
・Built-in reference voltage circuit with output terminal(1.222V).
・Possible to adjust half period at whole duty range.
・A wide input range provided Vcc=2.5 to 35V.
X

Most Viewed