ROHM Product Detail

Not Recommended for New Designs BD8165MUV
Multi-channel System Power Supply ICs for Large PANEL

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD8165MUV-E2
Package | VQFN048V7070
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Vin1(Min.)[V]

4.2

Vin1(Max.)[V]

14

SW frequency(Max.)[MHz]

0.65

Output Source Voltage[V]

to 18

Output Logic Voltage[V]

Variable

Output Logic Voltage2[V]

Variable

Output Gate Voltage[V]

Variable

Start up Sequence Circuit

Yes

VCOM[ch]

1

Auto Data Read

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

7.0x7.0 (t=1.0)

Features:

・Incorporates a step-up DC / DC converter. (3A)
・Incorporates two step-down DC / DC converters. (2A)
・Incorporates two LDO regulator. (500mA, 100mA)
・1ch VCOM.
・Incorporates positive and negative-side charge pumps.
X

Most Viewed