ROHM Product Detail

Last Time Buy BD8160AEFV
Multi-channel System Power Supply ICs for Large PANEL

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD8160AEFV-E2
Status | Last Time Buy
Package | HTSSOP-B28
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Vin1(Min.)[V]

8

Vin1(Max.)[V]

18

SW frequency(Max.)[MHz]

0.75

Output Source Voltage[V]

to 18

Output Logic Voltage[V]

Variable

Output Logic Voltage2[V]

-

Output Gate Voltage[V]

Variable

Start up Sequence Circuit

Yes

Auto Data Read

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

9.7x6.4 (t=1.0)

Features:

・Incorporates a step-up DC / DC converter.
・Incorporates a step-down DC / DC converter.
・Incorporates positive and negative-side charge pumps.
X

Most Viewed