ROHM Product Detail

Not Recommended for New Designs BD9355MWV
Power Management IC for DSC/DVCs

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9355MWV-E2
Package | UQFN036V5050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

ch

7

Operating Frequency [MHz]

2.0/1.0

Supply Voltage [V]

1.5 to 5.5

Reference Voltage1 [V]

0.8

Reference Voltage2 [V]

1

Reference Voltage Precision1 [%]

±1.25

Reference Voltage Precision2 [%]

±1.0

Step up [ch]

3

Step Down [ch]

2

Inverting [ch]

1

Buck-Boost [ch]

1

Built-in FET [ch]

7

Synchronous Rectifier [ch]

3

Load Switch [ch]

1

Package Size [mm]

5.0x5.0 (t=1.0)

Features:

  • 1.5V minimum input operating
  • Supplies power for the internal circuit by step-up converter(CH1).
  • CH1step-up converter, CH2cross converter, CH3,4 step-down converter,
    CH5 inverting converter for CCD, CH6 boost converter for CCD, CH7 boost converter for LED
  • All channels contain internal Power MOSFET and compensation.
    Built-In Over Voltage Protection (OVP) for CH1,2,7
  • Operating frequency 2.0MHz(CH3,4)、1MHz(CH1,2,5~7)
  • Contains sequence control circuit for CH1~4. It is possible to select sequence CH1⇒CH3⇒CH4⇒CH2 and
    CH1⇒CH4⇒CH3⇒CH2 by SEQ_CTL pin
  • Built-In discharge switch (CH2,3,4) and contains off sequence control circuit for CH1~4.
    CH1,3 turn off after CH2,4 output voltage discharged.
  • Built-In Short-circuit Protection (SCP)
  • CH1 have backgate control circuit CH6 have high side switches with soft start function.
  • Thermally enhanced UQFN036V5050 package(5mm×5mm, 0.4mm pitch)
X

Most Viewed