ROHM Product Detail

Not Recommended for New Designs BH30NB1WHFV
150mA 3V, Fixed Output, High PSRR, High-Accuracy CMOS LDO Regulator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BH30NB1WHFV-TR
Package | HVSOF5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

2.5

Vin(Max.)[V]

5.5

Iout(Max.)[A]

0.15

Vout Accuracy

±1.0

Circuit Current[mA]

0.06

Dropout Voltage (Typ.)[V]

0.25(Io=0.1A)

Ripple Rejection [dB]

80

Load Regulation[mV]

6(Io=1 to 100mA)

Output Capacitor[µF]

2.2

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Discharge Function

No

Soft Start

No

Package

HVSOF5

Reference Code

HVSOF-5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・High accuracy output voltage : ±1%
・High ripple rejection ratio:80dB (Typ., 1kHz)
・Stable with small ceramic output capacitors
X

Most Viewed