ROHM Product Detail

Not Recommended for New Designs BD90GA5MEFJ-M
500mA 9V, Fixed Output, High-Accuracy LDO Regulator for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD90GA5MEFJ-ME2
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

15

Vin(Min.)[V]

4.5

Vin(Max.)[V]

14

Iout(Max.)[A]

0.5

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.6

Dropout Voltage (Typ.)[V]

0.6(Io=0.5A)

Ripple Rejection [dB]

60

Load Regulation[mV]

25(Io=0 to 500mA)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

Yes

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • High accuracy reference voltage circuit
  • Built-in Over Current Protection circuit (OCP)
  • Built-in Thermal Shut Down circuit (TSD)
  • With shut down switch
  • AEC-Q100 Qualified
X

Most Viewed