BD733L5FP-C
500mA 3.3V Output, Ultra Low Iq, High-Accuracy LDO Regulator for Automotive
						
						
						
						
						BD733L5FP-C
						
						500mA 3.3V Output, Ultra Low Iq, High-Accuracy LDO Regulator for Automotive
						 
						
						
					
				
			
		
			
				
				The BD7xxL5FP-C Series are low quiescent regulators featuring 50V absolute maximum voltage, and output voltage accuracy of ±2%, 500mA output current and 6µA (Typ.) current consumption. There regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase.
Product Detail
Functional Safety:

Specifications:
ch
1
Withstand Voltage (Max.)[V]
50
Vin(Min.)[V]
4.17
Vin(Max.)[V]
45
Iout(Max.)[A]
0.5
Vout Type
Fixed
Vout Accuracy
±2.0%
Circuit Current[mA]
0.006
Dropout Voltage (Typ.)[V]
0.4(Io=0.2A)
Ripple Rejection [dB]
63
Load Regulation[mV]
5(Io=10mA to 250mA )
Output Capacitor[µF]
4.7
Shutdown Function
No
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Common Standard
AEC-Q100 (Automotive Grade)
Features:
・ Ultra low quiescent current: 6.0μA (Typ.)・ Output current capability: 500mA
・ High output voltage accuracy: ±2%
・ Low saturation voltage by using PMOS output transistor.
・ Integrated overcurrent protection to protect the IC from damage caused by output short-circuiting.
・ Integrated thermal shutdown to protect the IC from overheating at overload conditions.
・ Low ESR ceramic capacitor can be used as output capacitor.
・ TO252-3 type package