BD33FC0WEFJ
1A 3.3V, Fixed Output, High-Accuracy LDO Regulator
BD33FC0WEFJ
1A 3.3V, Fixed Output, High-Accuracy LDO Regulator
The BDxxFC0 series are low-saturation regulators. The series’ output voltages are Variable, 3.0V, 3.3V, 5.0V, 6.0V, 7.0V, 8.0V, 9.0V, 10.0V, 12.0V and 15.0V and packages are HTSOP-J8, TO252-3, and TO252-5. This series has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal shutdown circuit that protects the IC from thermal damage due to overloading.
We recommend BD33FC0JEFJ for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
35
Vin(Min.)[V]
4.3
Vin(Max.)[V]
26.5
Iout(Max.)[A]
1
Vout Type
Fixed
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.5
Ripple Rejection [dB]
55
Load Regulation[mV]
Vo x 0.01V(Io=5mA to 1A)
Output Capacitor[µF]
1
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Package
HTSOP-J8
Reference Code
HSOIC-8
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Features:
- Output current capability: 1A
- High output voltage accuracy (Ta=25°C): ±1%
- Low saturation with PDMOS output
- Built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits
- Built-in thermal shutdown circuit for protecting the IC from thermal damage due to overloading
- Available Ceramic Capacitor to prevent oscillation