ROHM Product Detail

BD33FC0JEFJ
1A 3.3V, Fixed Output, High-Accuracy LDO Regulator

The BDxxFC0 series are low-saturation regulators. The series’ output voltages are Variable, 3.0V, 3.3V, 5.0V, 6.0V, 7.0V, 8.0V, 9.0V, 10.0V, 12.0V and 15.0V and packages are HTSOP-J8, TO252-3, and TO252-5. This series has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal shutdown circuit that protects the IC from thermal damage due to overloading.

This IC uses different production line against series model BD33FC0WEFJ for the purpose of improving production efficiency. We recommend using this IC for your new development. Electric characteristics noted in Datasheet does not differ between Production Line. In addition, the data of BD33FC0WEFJ is disclosed for documents and design models unless otherwise specified.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD33FC0JEFJ-E2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

4.3

Vin(Max.)[V]

26.5

Iout(Max.)[A]

1

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.5

Ripple Rejection [dB]

55

Load Regulation[mV]

Vo x 0.01V(Io=5mA to 1A)

Output Capacitor[µF]

1

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Package

HTSOP-J8

Reference Code

HSOIC-8

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

  • Output current capability: 1A
  • High output voltage accuracy (Ta=25°C): ±1%
  • Low saturation with PDMOS output
  • Built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits
  • Built-in thermal shutdown circuit for protecting the IC from thermal damage due to overloading
  • Available Ceramic Capacitor to prevent oscillation
X

Most Viewed