ROHM Product Detail

Obsolete BD3531F
1.5A Termination Regulator for DDR-SDRAMs

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BD3531F-FE2
Status | Obsolete
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

ch

1

Vin(Min.)[V]

4.5

Vin(Max.)[V]

5.5

Iout(Max.)[A]

1.5

Circuit Current[mA]

2

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Package

SOP8

Reference Code

SOIC-8

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

100

Features:

  • Incorporates a Push-Pull Power Supply for Termination (VTT)
  • Incorporates a Reference Voltage Circuit (VREF)
  • Incorporates an Enabler
  • Incorporates an Undervoltage Lockout (UVLO)
  • Incorporates a Thermal Shutdown Protector (TSD)
  • Compatible with Dual Channel (DDR-II)
X

Most Viewed