ROHM Product Detail

Not Recommended for New Designs BD9483FV
White LED Driver for large LCD Panels (DCDC Converter type)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9483FV-GE2
Package | SSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

11

Vin(Max.)[V]

35

Number of Outputs

2

Switching Frequency (Max.)[MHz]

0.15

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.8x7.6 (t=1.35)

Features:

・2ch boost DCDC converter with current mode
・LED protection circuit (Max duty protection, LED OCP protection)
・Over-voltage protection (OVP) for the output voltage Vout
・Adjustable soft start
・The wide range of analog dimming 0.2V-3.0V
・2ch independent PWM dimming input
・The UVLO detection for the input voltage of the power stage
・FAIL logic output
X

Most Viewed