BD9411F
1ch Boost up type White LED Driver for large LCD

BD9411F is a high efficiency driver for white LEDs and is designed for large LCDs. BD9411F has a boost DCDC converter that employs an array of LEDs as the light source. BD9411F has some protect functions against fault conditions, such as over-voltage protection (OVP), over current limit protection of DCDC (OCP), LED OCP protection, and over-boost protection (FBMAX). Therefore it is available for the fail-safe design over a wide range output voltage.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9411F-E2
Status | Active
Package | SOP18
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

9

Vin(Max.)[V]

35

Number of Outputs

1

Switching Frequency (Max.)[MHz]

1

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

11.2x7.8 (t=2.01)

Find Similar

Features:

  • DCDC converter with current mode
  • LED protection circuit
    (Over boost protection, LED OCP protection)
  • Over-voltage protection (OVP) for the output voltage VOUT
  • Adjustable soft start
  • Adjustable oscillation frequency of DCDC
  • Wide range of analog dimming 0.2V to 3.0V
  • UVLO detection for the input voltage of the power stage
  • LED Dimming PWM Over Duty Protection (ODP)
X

Most Viewed