ROHM Product Detail

Not Recommended for New Designs BU26507GUL
LED Driver with I²C Compatible and 3-wire Serial Interface for 5×6 LEDs in Dot Matrix

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU26507GUL-E2
Package | VCSP50L2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Per Channel Drive(Max.)[mA]

42.5

Switching Frequency (Max.)[MHz]

1.2

Data Input

I2C, SPI

Dimming

PWM

PWM Dimming Steps

64

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.5x2.5 (t=0.55)

Features:

  • It has 5-channel PMOS SWs and 6-channel current drivers with 1/5 timing driven sequentially.
  • Put ON/OFF (for every dot)
  • The current drivers can drive from 0 to 20.00mA current with “16”steps(for every dot)(ISET=100kΩ)
  • The current drivers can drive maximum 42.5mA/Line(ISET=47kΩ)
  • 64 steps of the luminance control by PWM (common setting for all dots)
  • Easy register setting by A/B 2-side map for each dot.
  • Automatic Slope function
  • Cycle time, Slope time can be set for each dot.
  • 8-direction automatic scroll function.
X

Most Viewed