BD7690FJ
Power Factor Correction Controller IC
BD7690FJ
Power Factor Correction Controller IC
BD7690FJ is Power Factor Correction for AC/DC supplies the system which is suitable for all the products needing power factor improvement. The PFC adopts boundary conduction mode (BCM), and switching loss reduction and noise reduction are possible by Zero Current Detection (ZCD). ZCD is detected by auxiliary winding.
You can choose from a variety of power and topology evaluation boards.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Controller Type
PFC
Channel
1
Zero Detect
Auxiliary Winding
W/W Input IEC61000-3-2 Class-C Support
No
Vin1 (Typ.)[V]
2.5
Reference Voltage Accuracy (%)
1.5
Brown Out
No
VCC Discharge
No
OVP System
1 way
FET
-
VS Pin Over Voltage Protection (L/A)
Auto Restart
Vin1(Max.)[V]
26
VS Dynamic OVP (L/A)
Auto Restart
VS Short Protection (L/A)
Auto Restart
BR PIN
No
SW Frequency (Max.)[kHz]
220
Light Load mode
No
EN
No
Thermal Shut-down
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
4.9x6.0 (t=1.65)
Features:
- Boundary Conduction Mode
- Low Power consumption
- VCCUVLO
- The ZCD detection by auxiliary winding
- Switching loss reduction, noise reduction by ZCD
- Improving the efficiency by the max frequency control
- Dynamic and Static OVP by the VS pin
- High accuracy over current detection (±4%)
- Error amplifier input short protection
- Restart timer
- Stable MOSFET gate drive by the Clamper