BV1LB045FPJ-C
Automotive IPD 1ch Low Side Switch

The BV1LB045FPJ-C is an automotive 1ch low side switch IC, which has built-in over current protection function, thermal shutdown function and active clamp function.

Product Detail

 
Part Number | BV1LB045FPJ-CE1
Status | Active
Package | TO252-J3
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Generation

GEN1

Function

Standard / Error Flag

Channel Number [ch]

1

Drain-Source Voltage (Max.)[V]

42

Output Current[A]

18

ON Resistance(Max.)[mΩ]

106

ON Resistance(Typ.)[mΩ]

45

Over Current Detect [A]

18

Active Clamp Energy [mJ]

150

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

100

Thermal Shut Down

Self-restart

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

6.6x10.1 (t=2.5)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualifies(Grade1)
  • Built-in Over Current Protection Function(OCP)
  • Built-in Thermal Shutdown Function (TSD)
  • Built-in Active Clamp Function
  • Direct Control Enabled from CMOS Logic IC, etc.
  • On Resistance RDS(ON)=45 mΩ(Typ) (when VIN5 V, IOUT=2.4 A, Tj25 C)
  • Monolithic Power Management IC with the Control Block (CMOS) and Power MOS FET Mounted on a Single Chip
X

Most Viewed