BM2LC120FJ-C
Automotive IPD 2ch Low Side Switch
BM2LC120FJ-C
Automotive IPD 2ch Low Side Switch
The BM2LC120FJ-C is an automotive 2ch low side switch IC, which has built-in OCP, TSD, active clamp function. Also, diagnostic function can diagnose OCP, TSD, open load detection function (OLD).
Product Detail
Functional Safety:

Specifications:
Type
Low side switches
Generation
GEN1
Qualification Grade
AEC-Q100 (Automotive Grade)
Feature
Standard / Error Flag
Overcurrent Protection
Limitation
Thermal Shut Down
Self-restart
Channel Number [ch]
2
ON Resistance(Typ.)[mΩ]
120
ON Resistance(Max.)[mΩ]
300
DC Output Current @Ta=85℃ [A]
1.1
Supply Voltage(Min.)[V]
3
Supply Voltage(Max.)[V]
5.5
Drain-Source Voltage (Max.)[V]
42
Single Pulse Energy 25°C [mJ]
140
Over Current Limit (Min.)[A]
3
Under voltage Detection Level(Max.)[V]
2.7
Current consumption(Typ.)[µA]
125
Open Load Detect [V]
1.5
Junction Temperature Tj (Min.)[°C]
-40
Junction Temperature Tj (Max.)[°C]
150
Package Size [mm]
4.9x6.0 (t=1.65)
Features:
- AEC-Q100 Qualifies(Grade1)
- Built-in Over Current Protection Function(OCP)
- Built-in Thermal Shutdown Function (TSD)
- Built-in Active Clamp Function
- Built-in Diagnostic Function
- Direct Control Enabled from CMOS Logic IC, etc.
- On Resistance RDS(ON) = 120 mΩ(Typ)(when VIN = 5 V, IOUT = 0.8 A, Tj = 25 °C)
- Monolithic Power Management IC with the Control Block (CMOS) and Power MOS FET Mounted on a Single Chip