BV1HJ045EFJ-C
Built-in Output Diagnosis 1ch High Side Switch

BV1HJ045EFJ-C is a 1ch high side switch for automotive application. It has a built-in overcurrent limit function, thermal shutdown protection function, open load detection function, low power output-OFF function and short-to-VCC detection function. It is equipped with diagnostic output function for abnormality detection. The overcurrent limit is 5.0A to 12.0A. BV1HL045EFJ-C with overcurrent limit of 2.5A to 5.5A is also available.

Product Detail

 
Part Number | BV1HJ045EFJ-CE2
Status | Active
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Generation

GEN2

Function

Standard / Error Flag

Channel Number [ch]

1

Drain-Source Voltage (Max.)[V]

45

Output Current[A]

5

ON Resistance(Max.)[mΩ]

90

ON Resistance(Typ.)[mΩ]

45

Over Current Detect [A]

5

Active Clamp Energy [mJ]

120

UVLO Detection Voltage(Max.)[V]

5

Supply Voltage(Min.)[V]

6

Supply Voltage(Max.)[V]

28

Current consumption(Typ.)[µA]

2000

Thermal Shut Down

Self-restart

Open Load Detect [V]

3

Status Terminal

Available

Output Turn on Time [ms]

0.12

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Built-in Dual TSD
    (Two type of built-in temperature protection : Junction temperature, and ΔTj protection that detects sudden temperature rise of the Power-MOS)
  • AEC-Q100 Qualified (Grade 1)
  • Built-in Overcurrent Protection Function (OCP)
  • Built-in Thermal Shutdown Protection Function (TSD)
  • Built-in Open Load Detection Function
  • Built-in Short-to-VBB Detection Function
  • Built-in Low Voltage Output OFF Function (UVLO)
  • Built-in Reverse Battery Connection Protection
  • Built-in Diagnostic Output
  • Low On-Resistance Single Nch MOSFET Switch
  • Monolithic power management IC with control unit (CMOS) and power MOSFET mounted on a single chip
X

Most Viewed