BD1HC500EFJ-C
Automotive IPS series 1ch High-side switch
						
						
						
						
						BD1HC500EFJ-C
						
						Automotive IPS series 1ch High-side switch
						 
						
						
					
				
			
		
			
				
				BD1HC500EFJ-C is an Automotive 1ch High-Side switch. It has a built-in overcurrent protection circuit, Thermal Shut Down (TSD) circuit, Open Load Detection circuit, Under Voltage Lock Out circuit, and has diagnostic (ST) output function at the time during abnormal detection.
We recommend BD1HCU50EFJ-C for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.
Product Detail
Functional Safety:

Specifications:
Type
High side switches
Generation
GEN1
Qualification Grade
AEC-Q100 (Automotive Grade)
Feature
Standard / Error Flag
Overcurrent Protection
Hiccup
Thermal Shut Down
Off-Latch
Channel Number [ch]
1
ON Resistance(Typ.)[mΩ]
500
DC Output Current @Ta=85℃ [A]
0.5
Supply Voltage(Min.)[V]
4
Supply Voltage(Max.)[V]
18
Drain-Source Voltage (Max.)[V]
44.5
Single Pulse Energy 25°C [mJ]
33
Over Current Limit (Min.)[A]
0.8
Under voltage Detection Level(Max.)[V]
3.6
Current consumption(Typ.)[µA]
1500
Open Load Detect [V]
2.8
Junction Temperature Tj (Min.)[°C]
-40
Junction Temperature Tj (Max.)[°C]
150
Package Size [mm]
4.9x6.0 (t=1.0)
Features:
- Built-in overcurrent protection circuit
 - Built-in Thermal Shut Down (TSD)
 - Built-in Open Load Detection circuit (When Output is OFF)
 - Possibility to control directly from CMOS logic IC
 - Low standby current
 - Built-in Under Voltage Lock Out circuit
 - Built-in diagnostic (ST) output function
 - Low On resistance of RDS (ON) =500mΩ (Typ) (VDD=12V, Ta=25°C, IOUT=0.25A)
 - Monolithic power IC that has a built in control part (CMOS) and a power MOS FET on 1chip
 - 1ch High-side switch for the mechanical relay coil drive
 - AEC-Q100 qualified(Grade 1)